Grove Gear HM218-15-2-1.000-48CZ-L3
Part #:HM218-15-2-1.000-48CZ-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | C: | 5.75 in |
| AD: | 4.73 | F: | 2.75 |
| B: | 5.19 | LM: | 6.26 |
| Center Distance (in): | 1.75 in | U: | 0.625 in |
| AE1: | 0.49 | D: | 2.06 |
| BD: | 3.88 | BE: | 0.38 in |
| T: | 1 | BF: | 0.28 |
| G: | 1.38 | AJ: | 3.75 |
| AG: | 5.5 | L: | 4.45 in |
| I: | 3.24 in | AE2: | 0.28 |
| V: | 1.44 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output RPM: | 116.7 |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Assembly: | HM-2 | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Model Code: | HM218 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1144 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 48CZ |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 1.026 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

