Grove Gear HM218-15-2-1.000-48CZ-L9
Part #:HM218-15-2-1.000-48CZ-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.26 | AJ: | 3.75 |
| T: | 1 | V: | 1.44 in |
| G: | 1.38 | L: | 4.45 in |
| AG: | 5.5 | F: | 2.75 |
| BD: | 3.88 | AK: | 3 |
| D: | 2.06 | AE1: | 0.49 |
| U: | 0.625 in | BE: | 0.38 in |
| B: | 5.19 | AD: | 4.73 |
| I: | 3.24 in | AE2: | 0.28 |
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| BF: | 0.28 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.026 | Output RPM: | 116.7 |
| Center Distance (in): | 1.75 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 16 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM218 | Motor Frame Size: | 48CZ |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | Output Diameter (in): | 1.000 in |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

