Grove Gear HM218-15-2-1.000-56C-L2
Part #:HM218-15-2-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | L: | 4.45 in |
| BD: | 5.88 | F: | 2.75 |
| V: | 1.44 in | U: | 0.625 in |
| AK: | 4.5 | I: | 3.24 in |
| AG: | 5.5 | AJ: | 5.88 |
| C: | 5.75 in | AD: | 4.73 |
| G: | 1.38 | Center Distance (in): | 1.75 in |
| AE1: | 0.49 | BF: | 0.41 |
| D: | 2.06 | AE2: | 0.28 |
| B: | 5.19 | T: | 1 |
| LM: | 6.7 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.75 |
| Model Code: | HM218 | Reducer: | Worm - Right Angle |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.026 |
| Ratio: | 15:1 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Ratio Range: | 15:1 |
| Thrust Rating - output shaft: | 1144 | Output RPM: | 116.7 |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

