Grove Gear HM218-15-2-1.000-56C-L4
Part #:HM218-15-2-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 2.06 |
| L: | 4.45 in | BE: | 0.38 in |
| AE1: | 0.49 | I: | 3.24 in |
| BF: | 0.41 | LM: | 6.7 |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| AE2: | 0.28 | T: | 1 |
| AD: | 4.73 | B: | 5.19 |
| AJ: | 5.88 | U: | 0.625 in |
| V: | 1.44 in | F: | 2.75 |
| G: | 1.38 | C: | 5.75 in |
| AG: | 5.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Bore Code: | 16 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.75 | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.026 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 116.7 | Input Diameter (in): | 0.625 in |
| Ratio: | 15:1 | Model Code: | HM218 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

