Grove Gear HM218-15-2-1.000-56C-L9
Part #:HM218-15-2-1.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 5.5 |
| L: | 4.45 in | LM: | 6.7 |
| U: | 0.625 in | AE2: | 0.28 |
| C: | 5.75 in | D: | 2.06 |
| B: | 5.19 | BF: | 0.41 |
| G: | 1.38 | T: | 1 |
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
| AE1: | 0.49 | V: | 1.44 in |
| I: | 3.24 in | F: | 2.75 |
| AD: | 4.73 | BE: | 0.38 in |
| AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Assembly: | HM-2 | Model Code: | HM218 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 1144 | Input Style: | Flexible Coupling Input |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 1.026 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 116.7 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.000 in | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

