How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | G: | 1.38 |
| LM: | 6.7 | U: | 0.625 in |
| BF: | 0.41 | AK: | 4.5 |
| AE1: | 0.49 | AJ: | 5.88 |
| B: | 5.19 | BD: | 5.88 |
| T: | 0.625 | C: | 5.75 in |
| D: | 2.06 | AG: | 5.5 |
| F: | 2.75 | I: | 3.24 in |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| L: | 4.45 in | V: | 1.44 in |
| AE2: | 0.28 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 3/16 X 1.50 | Output Diameter (in): | 0.625 in |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Model Code: | HM218 |
| Thrust Rating - output shaft: | 1144 | Assembly: | HM-2 |
| Service Factor: | 1 | Output RPM: | 116.7 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.026 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Bore Code: | 10 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

