How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | BD: | 5.88 |
| L: | 4.45 in | G: | 1.38 |
| V: | 1.44 in | C: | 5.75 in |
| AK: | 4.5 | AE1: | 0.49 |
| AG: | 5.5 | AD: | 4.73 |
| Center Distance (in): | 1.75 in | LM: | 6.7 |
| AE2: | 0.28 | U: | 0.625 in |
| T: | 0.625 | F: | 2.75 |
| D: | 2.06 | AJ: | 5.88 |
| I: | 3.24 in | BF: | 0.41 |
| BE: | 0.38 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Output Key: | 3/16 X 1.50 |
| Assembly: | HM-2 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 1.026 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 0.625 in | Output RPM: | 116.7 |
| Bore Code: | 10 | Model Code: | HM218 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

