How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| AE1: | 0.49 | BE: | 0.38 in |
| AK: | 4.5 | LM: | 6.7 |
| C: | 5.75 in | F: | 2.75 |
| B: | 5.19 | I: | 3.24 in |
| AD: | 4.73 | Center Distance (in): | 1.75 in |
| D: | 2.06 | AE2: | 0.28 |
| U: | 0.625 in | BD: | 5.88 |
| V: | 1.44 in | G: | 1.38 |
| AG: | 5.5 | L: | 4.45 in |
| T: | 0.625 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 1.75 | Output RPM: | 116.7 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Input Keyway: | 3/16 X 1.50 in |
| Assembly: | HM-2 | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM218 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.026 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Bore Code: | 10 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

