How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AE1: | 0.49 |
| AG: | 5.5 | T: | 0.625 |
| I: | 3.24 in | LM: | 6.26 |
| L: | 4.45 in | AE2: | 0.28 |
| F: | 2.75 | Center Distance (in): | 1.75 in |
| C: | 5.75 in | BE: | 0.38 in |
| V: | 1.44 in | BD: | 3.88 |
| BF: | 0.28 | AJ: | 3.75 |
| G: | 1.38 | AD: | 4.73 |
| B: | 5.19 | AK: | 3 |
| D: | 2.06 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.026 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.625 in |
| Bore Code: | 10 | Thrust Rating - output shaft: | 1144 |
| Model Code: | HM218 | Ratio Range: | 15:1 |
| Output Key: | 3/16 X 1.50 | Output RPM: | 116.7 |
| Product Type: | Right Angle | Motor Frame Size: | 48CZ |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

