How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AD: | 4.73 |
| BD: | 3.88 | BF: | 0.28 |
| B: | 5.19 | G: | 1.38 |
| AE1: | 0.49 | T: | 0.625 |
| F: | 2.75 | L: | 4.45 in |
| AK: | 3 | BE: | 0.38 in |
| LM: | 6.26 | AG: | 5.5 |
| AE2: | 0.28 | I: | 3.24 in |
| D: | 2.06 | V: | 1.44 in |
| AJ: | 3.75 | C: | 5.75 in |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | HM218 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Motor Frame Size: | 48CZ | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.026 |
| Output RPM: | 116.7 | Assembly: | HM-2 |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Bore Code: | 10 | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Center Distance (in): | 1.75 |
| Thrust Rating - output shaft: | 1144 | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

