Grove Gear HM218-15-2-.625-56C-L4
Part #:HM218-15-2-.625-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AE2: | 0.28 |
| U: | 0.625 in | AG: | 5.5 |
| AJ: | 5.88 | AK: | 4.5 |
| LM: | 6.7 | AD: | 4.73 |
| C: | 5.75 in | B: | 5.19 |
| BD: | 5.88 | D: | 2.06 |
| BE: | 0.38 in | L: | 4.45 in |
| I: | 3.24 in | T: | 0.625 |
| AE1: | 0.49 | G: | 1.38 |
| F: | 2.75 | Center Distance (in): | 1.75 in |
| BF: | 0.41 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| No. of Gear Reductions: | Single | Model Code: | HM218 |
| Output RPM: | 116.7 | Center Distance (in): | 1.75 |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 2 |
| Bore Code: | 10 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.026 | Assembly: | HM-2 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1144 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

