How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | V: | 1.44 in |
| AD: | 4.73 | Center Distance (in): | 1.75 in |
| U: | 0.625 in | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| AE2: | 0.28 | AE1: | 0.49 |
| T: | 0.688 | BE: | 0.38 in |
| BD: | 5.88 | L: | 4.45 in |
| G: | 1.38 | I: | 3.24 in |
| B: | 5.19 | D: | 2.06 |
| AG: | 5.5 | F: | 2.75 |
| C: | 5.75 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Output RPM: | 116.7 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/16 X 1.50 | Ratio: | 15:1 |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 1144 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 1.026 |
| Output Diameter (in): | 0.688 in | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Bore Code: | 11 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

