How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | BF: | 0.41 |
| F: | 2.75 | AJ: | 5.88 |
| T: | 0.688 | AD: | 4.73 |
| U: | 0.625 in | L: | 4.45 in |
| V: | 1.44 in | D: | 2.06 |
| C: | 5.75 in | BE: | 0.38 in |
| AK: | 4.5 | B: | 5.19 |
| AE2: | 0.28 | I: | 3.24 in |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| AG: | 5.5 | BD: | 5.88 |
| LM: | 6.7 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 1.026 |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 1.75 | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 116.7 |
| Output Diameter (in): | 0.688 in | No. of Gear Reductions: | Single |
| Bore Code: | 11 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | HM218 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

