How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | C: | 5.75 in |
| B: | 5.19 | BE: | 0.38 in |
| U: | 0.625 in | V: | 1.44 in |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| AG: | 5.5 | AK: | 3 |
| AJ: | 3.75 | L: | 4.45 in |
| AE1: | 0.49 | T: | 0.688 |
| I: | 3.24 in | D: | 2.06 |
| AE2: | 0.28 | BD: | 3.88 |
| AD: | 4.73 | LM: | 6.26 |
| F: | 2.75 |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 1.026 |
| Motor Frame Size: | 48CZ | Bore Code: | 11 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.688 in |
| Thrust Rating - output shaft: | 1144 | Model Code: | HM218 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Output RPM: | 116.7 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

