How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | AK: | 3 |
| AE1: | 0.49 | I: | 3.24 in |
| G: | 1.38 | AE2: | 0.28 |
| B: | 5.19 | C: | 5.75 in |
| L: | 4.45 in | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | U: | 0.625 in |
| LM: | 6.26 | T: | 0.688 |
| BF: | 0.28 | D: | 2.06 |
| AD: | 4.73 | BD: | 3.88 |
| F: | 2.75 | V: | 1.44 in |
| AJ: | 3.75 |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 11 |
| Thrust Rating - output shaft: | 1144 | Motor Frame Size: | 48CZ |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM218 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.026 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/16 X 1.50 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.688 in |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 116.7 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Ratio: | 15:1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

