How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.688 | AE1: | 0.49 |
| BF: | 0.28 | D: | 2.06 |
| AG: | 5.5 | G: | 1.38 |
| BD: | 3.88 | U: | 0.625 in |
| BE: | 0.38 in | AK: | 3 |
| AD: | 4.73 | AE2: | 0.28 |
| L: | 4.45 in | LM: | 6.26 |
| I: | 3.24 in | AJ: | 3.75 |
| F: | 2.75 | Center Distance (in): | 1.75 in |
| C: | 5.75 in | B: | 5.19 |
| V: | 1.44 in |
Technical Specifications
| Ratio: | 15:1 | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | 2 |
| Model Code: | HM218 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.026 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 48CZ | Bore Code: | 11 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Service Factor: | 1 | Output RPM: | 116.7 |
| Output Diameter (in): | 0.688 in | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

