How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | D: | 2.06 |
| AE2: | 0.28 | I: | 3.24 in |
| U: | 0.625 in | AE1: | 0.49 |
| B: | 5.19 | G: | 1.38 |
| F: | 2.75 | LM: | 6.26 |
| T: | 0.688 | AD: | 4.73 |
| BD: | 3.88 | V: | 1.44 in |
| BF: | 0.28 | AJ: | 3.75 |
| C: | 5.75 in | AK: | 3 |
| AG: | 5.5 | Center Distance (in): | 1.75 in |
| BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 15:1 | Assembly: | HM-2 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1144 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Bore Code: | 11 |
| Input HP @ 1750 RPM: | 1.026 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 48CZ |
| Output Diameter (in): | 0.688 in | Model Code: | HM218 |
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output RPM: | 116.7 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Input Keyway: | 3/16 X 1.50 in |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

