How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | I: | 3.24 in |
| U: | 0.625 in | L: | 4.45 in |
| AE2: | 0.28 | T: | 0.688 |
| D: | 2.06 | AE1: | 0.49 |
| BE: | 0.38 in | G: | 1.38 |
| V: | 1.44 in | F: | 2.75 |
| BF: | 0.41 | BD: | 5.88 |
| AG: | 5.5 | C: | 5.75 in |
| AK: | 4.5 | AJ: | 5.88 |
| LM: | 6.7 | AD: | 4.73 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Center Distance (in): | 1.75 | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Bore Code: | 11 |
| Output RPM: | 116.7 | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Model Code: | HM218 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.026 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.688 in |
| Ratio Range: | 15:1 | Output Key: | 3/16 X 1.50 |
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

