How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | V: | 1.44 in |
| L: | 4.45 in | BD: | 5.88 |
| AD: | 4.73 | AJ: | 5.88 |
| T: | 0.688 | G: | 1.38 |
| AE1: | 0.49 | D: | 2.06 |
| B: | 5.19 | BF: | 0.41 |
| C: | 5.75 in | AE2: | 0.28 |
| BE: | 0.38 in | AG: | 5.5 |
| I: | 3.24 in | AK: | 4.5 |
| Center Distance (in): | 1.75 in | LM: | 6.7 |
| U: | 0.625 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Ratio: | 15:1 |
| Output Key: | 3/16 X 1.50 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Output Diameter (in): | 0.688 in | Thrust Rating - output shaft: | 1144 |
| Model Code: | HM218 | Output RPM: | 116.7 |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Input Diameter (in): | 0.625 in | Bore Code: | 11 |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 1.026 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

