How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | BF: | 0.41 |
| BD: | 5.88 | U: | 0.625 in |
| V: | 1.44 in | L: | 4.45 in |
| T: | 0.75 | AE1: | 0.49 |
| I: | 3.24 in | G: | 1.38 |
| B: | 5.19 | AE2: | 0.28 |
| AG: | 5.5 | C: | 5.75 in |
| LM: | 6.7 | BE: | 0.38 in |
| AK: | 4.5 | AD: | 4.73 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| AJ: | 5.88 |
Technical Specifications
| Center Distance (in): | 1.75 | Model Code: | HM218 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.50 in | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Key: | 3/16 X 1.50 | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Output RPM: | 116.7 | Input Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1144 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.026 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 15:1 | Bore Code: | 12 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.750 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

