How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | BE: | 0.38 in |
| I: | 3.24 in | BD: | 5.88 |
| AJ: | 5.88 | G: | 1.38 |
| F: | 2.75 | L: | 4.45 in |
| V: | 1.44 in | AK: | 4.5 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| LM: | 6.7 | AD: | 4.73 |
| B: | 5.19 | BF: | 0.41 |
| AG: | 5.5 | AE2: | 0.28 |
| AE1: | 0.49 | T: | 0.75 |
| C: | 5.75 in |
Technical Specifications
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Model Code: | HM218 |
| Output Key: | 3/16 X 1.50 | Bore Code: | 12 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 1.026 | Output RPM: | 116.7 |
| Output Diameter (in): | 0.750 in | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

