How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | C: | 5.75 in |
| BE: | 0.38 in | T: | 0.75 |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| I: | 3.24 in | D: | 2.06 |
| L: | 4.45 in | AJ: | 3.75 |
| BD: | 3.88 | G: | 1.38 |
| AD: | 4.73 | U: | 0.625 in |
| B: | 5.19 | LM: | 6.26 |
| F: | 2.75 | BF: | 0.28 |
| AE2: | 0.28 | AG: | 5.5 |
| AE1: | 0.49 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 116.7 | Thrust Rating - output shaft: | 1144 |
| Input Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Motor Frame Size: | 48CZ |
| Output Diameter (in): | 0.750 in | Input HP @ 1750 RPM: | 1.026 |
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.50 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Model Code: | HM218 |
| Reducer: | Worm - Right Angle | Bore Code: | 12 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

