How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 3.88 | AD: | 4.73 |
| V: | 1.44 in | D: | 2.06 |
| AG: | 5.5 | AE2: | 0.28 |
| L: | 4.45 in | G: | 1.38 |
| LM: | 6.26 | AE1: | 0.49 |
| BF: | 0.28 | Center Distance (in): | 1.75 in |
| C: | 5.75 in | AK: | 3 |
| I: | 3.24 in | AJ: | 3.75 |
| U: | 0.625 in | F: | 2.75 |
| BE: | 0.38 in | B: | 5.19 |
| T: | 0.75 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 12 |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 1.026 |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Motor Frame Size: | 48CZ |
| Input Keyway: | 3/16 X 1.50 in | Thrust Rating - output shaft: | 1144 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.750 in | Output RPM: | 116.7 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | HM218 |
| Assembly: | HM-2 | Output Key: | 3/16 X 1.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

