Grove Gear HM218-15-2-.750-56C-L1
Part #:HM218-15-2-.750-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | L: | 4.45 in |
| I: | 3.24 in | LM: | 6.7 |
| BD: | 5.88 | AE1: | 0.49 |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| C: | 5.75 in | V: | 1.44 in |
| B: | 5.19 | D: | 2.06 |
| F: | 2.75 | U: | 0.625 in |
| AE2: | 0.28 | AG: | 5.5 |
| BF: | 0.41 | AK: | 4.5 |
| AJ: | 5.88 | G: | 1.38 |
| AD: | 4.73 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Bore Code: | 12 |
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| Model Code: | HM218 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.026 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.750 in | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output RPM: | 116.7 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Output Key: | 3/16 X 1.50 | Ratio: | 15:1 |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

