Grove Gear HM218-15-2-.750-56C-L2
Part #:HM218-15-2-.750-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | LM: | 6.7 |
| B: | 5.19 | V: | 1.44 in |
| BF: | 0.41 | G: | 1.38 |
| Center Distance (in): | 1.75 in | U: | 0.625 in |
| I: | 3.24 in | AE2: | 0.28 |
| AD: | 4.73 | AE1: | 0.49 |
| T: | 0.75 | AG: | 5.5 |
| BD: | 5.88 | BE: | 0.38 in |
| D: | 2.06 | AJ: | 5.88 |
| F: | 2.75 | C: | 5.75 in |
| AK: | 4.5 |
Technical Specifications
| Assembly: | HM-2 | Output RPM: | 116.7 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 0.750 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Key: | 3/16 X 1.50 | Input HP @ 1750 RPM: | 1.026 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Model Code: | HM218 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Bore Code: | 12 | Input Diameter (in): | 0.625 in |
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

