Grove Gear HM218-15-2-.750-56C-L3
Part #:HM218-15-2-.750-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| V: | 1.44 in | AD: | 4.73 |
| C: | 5.75 in | U: | 0.625 in |
| LM: | 6.7 | AK: | 4.5 |
| B: | 5.19 | T: | 0.75 |
| L: | 4.45 in | I: | 3.24 in |
| AE1: | 0.49 | AE2: | 0.28 |
| AG: | 5.5 | BD: | 5.88 |
| F: | 2.75 | Center Distance (in): | 1.75 in |
| G: | 1.38 | D: | 2.06 |
| BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 12 |
| Service Factor: | 1 | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| Ratio: | 15:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 0.750 in |
| Input HP @ 1750 RPM: | 1.026 | Model Code: | HM218 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

