Grove Gear HM218-15-2-.750-56C-L4
Part #:HM218-15-2-.750-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | BD: | 5.88 |
| U: | 0.625 in | F: | 2.75 |
| AE1: | 0.49 | T: | 0.75 |
| D: | 2.06 | B: | 5.19 |
| LM: | 6.7 | AG: | 5.5 |
| AE2: | 0.28 | L: | 4.45 in |
| BE: | 0.38 in | BF: | 0.41 |
| G: | 1.38 | AJ: | 5.88 |
| AK: | 4.5 | V: | 1.44 in |
| AD: | 4.73 | Center Distance (in): | 1.75 in |
| I: | 3.24 in |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 12 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 116.7 |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.750 in | Thrust Rating - output shaft: | 1144 |
| Input Diameter (in): | 0.625 in | Model Code: | HM218 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.026 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

