How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | B: | 5.19 |
| AD: | 4.73 | U: | 0.625 in |
| LM: | 6.26 | BE: | 0.38 in |
| AK: | 3 | C: | 5.75 in |
| D: | 2.06 | T: | 0.875 |
| AE1: | 0.49 | G: | 1.38 |
| I: | 3.24 in | BD: | 3.88 |
| L: | 4.45 in | BF: | 0.28 |
| AE2: | 0.28 | AG: | 5.5 |
| V: | 1.44 in | AJ: | 3.75 |
| F: | 2.75 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.026 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Bore Code: | 14 | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1144 | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.50 | Model Code: | HM218 |
| Output RPM: | 116.7 | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 48CZ |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

