How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AD: | 4.73 |
| F: | 2.75 | AE2: | 0.28 |
| BF: | 0.28 | G: | 1.38 |
| AG: | 5.5 | I: | 3.24 in |
| BE: | 0.38 in | BD: | 3.88 |
| U: | 0.625 in | B: | 5.19 |
| AE1: | 0.49 | C: | 5.75 in |
| D: | 2.06 | LM: | 6.26 |
| AJ: | 3.75 | T: | 0.875 |
| L: | 4.45 in | Center Distance (in): | 1.75 in |
| AK: | 3 |
Technical Specifications
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Bore Code: | 14 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.875 in | Center Distance (in): | 1.75 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.026 | Ratio Range: | 15:1 |
| Output Key: | 3/16 X 1.50 | Model Code: | HM218 |
| Input RPM: | 1,750 | Output RPM: | 116.7 |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 48CZ | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

