How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | C: | 5.75 in |
| V: | 1.44 in | LM: | 6.26 |
| BD: | 3.88 | AK: | 3 |
| AG: | 5.5 | B: | 5.19 |
| L: | 4.45 in | AE1: | 0.49 |
| U: | 0.625 in | I: | 3.24 in |
| BE: | 0.38 in | F: | 2.75 |
| AE2: | 0.28 | T: | 0.875 |
| D: | 2.06 | BF: | 0.28 |
| AJ: | 3.75 | Center Distance (in): | 1.75 in |
| AD: | 4.73 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Motor Frame Size: | 48CZ | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.026 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 15:1 | Bore Code: | 14 |
| Assembly: | HM-2 | Service Factor: | 1 |
| Gear Type: | Worm | Model Code: | HM218 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Diameter (in): | 0.875 in |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Output RPM: | 116.7 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

