How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
| BD: | 5.88 | F: | 2.75 |
| LM: | 6.7 | G: | 1.38 |
| BF: | 0.41 | C: | 5.75 in |
| B: | 5.19 | AE2: | 0.28 |
| V: | 1.44 in | AD: | 4.73 |
| D: | 2.06 | L: | 4.45 in |
| AE1: | 0.49 | BE: | 0.38 in |
| I: | 3.24 in | AK: | 4.5 |
| U: | 0.625 in | T: | 0.875 |
| AG: | 5.5 |
Technical Specifications
| Bore Code: | 14 | Service Factor: | 1 |
| Output RPM: | 116.7 | Input RPM: | 1,750 |
| Output Diameter (in): | 0.875 in | Center Distance (in): | 1.75 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Ratio Range: | 15:1 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.026 | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Model Code: | HM218 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

