Grove Gear HM218-20-1-1.000-140TC-L2
Part #:HM218-20-1-1.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | LM: | 6.7 |
| L: | 4.45 in | AE2: | 0.28 |
| AD: | 4.73 | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | BF: | 0.41 |
| AE1: | 0.49 | V: | 1.44 in |
| AK: | 4.5 | C: | 5.75 in |
| B: | 5.19 | F: | 2.75 |
| I: | 3.24 in | D: | 2.06 |
| G: | 1.38 | BD: | 5.88 |
| AG: | 5.5 | U: | 0.625 in |
| AJ: | 5.88 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | 1 | Model Code: | HM218 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.814 | Bore Code: | 16 |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.000 in | Motor Frame Size: | 140TC |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

