How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | BD: | 3.88 |
| T: | 1 | V: | 1.44 in |
| B: | 5.19 | F: | 2.75 |
| C: | 5.75 in | AE1: | 0.49 |
| I: | 3.24 in | AJ: | 3.75 |
| L: | 4.45 in | BF: | 0.28 |
| BE: | 0.38 in | AK: | 3 |
| LM: | 6.26 | G: | 1.38 |
| D: | 2.06 | AD: | 4.73 |
| Center Distance (in): | 1.75 in | AE2: | 0.28 |
| AG: | 5.5 |
Technical Specifications
| Center Distance (in): | 1.75 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 48CZ | Bore Code: | 16 |
| Model Code: | HM218 | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.814 | Output Diameter (in): | 1.000 in |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

