Grove Gear HM218-20-1-1.000-56C-L2
Part #:HM218-20-1-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | I: | 3.24 in |
| AG: | 5.5 | V: | 1.44 in |
| U: | 0.625 in | G: | 1.38 |
| C: | 5.75 in | BD: | 5.88 |
| T: | 1 | AE1: | 0.49 |
| BE: | 0.38 in | AJ: | 5.88 |
| F: | 2.75 | Center Distance (in): | 1.75 in |
| D: | 2.06 | L: | 4.45 in |
| AK: | 4.5 | BF: | 0.41 |
| AD: | 4.73 | AE2: | 0.28 |
| LM: | 6.7 |
Technical Specifications
| Center Distance (in): | 1.75 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.000 in | Thrust Rating - output shaft: | 1144 |
| Service Factor: | 1 | Bore Code: | 16 |
| Model Code: | HM218 | Input HP @ 1750 RPM: | 0.814 |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

