Grove Gear HM218-20-1-1.000-56C-L4
Part #:HM218-20-1-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 1.38 |
| AE2: | 0.28 | I: | 3.24 in |
| F: | 2.75 | BF: | 0.41 |
| AE1: | 0.49 | AK: | 4.5 |
| AD: | 4.73 | T: | 1 |
| B: | 5.19 | U: | 0.625 in |
| BD: | 5.88 | V: | 1.44 in |
| D: | 2.06 | AG: | 5.5 |
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
| L: | 4.45 in | LM: | 6.7 |
| C: | 5.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Thrust Rating - output shaft: | 1144 | Bore Code: | 16 |
| Model Code: | HM218 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Output Diameter (in): | 1.000 in |
| Assembly: | HM-1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.814 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

