Grove Gear HM218-20-1-.625-140TC-L1
Part #:HM218-20-1-.625-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | AE1: | 0.49 |
| I: | 3.24 in | B: | 5.19 |
| LM: | 6.7 | F: | 2.75 |
| T: | 0.625 | AG: | 5.5 |
| U: | 0.625 in | AD: | 4.73 |
| D: | 2.06 | BF: | 0.41 |
| Center Distance (in): | 1.75 in | AE2: | 0.28 |
| C: | 5.75 in | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| BD: | 5.88 | V: | 1.44 in |
| L: | 4.45 in |
Technical Specifications
| Bore Code: | 10 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output RPM: | 87.5 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Ratio Range: | 20:1 |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.814 |
| Model Code: | HM218 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 1144 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

