Grove Gear HM218-20-1-.625-140TC-L3
Part #:HM218-20-1-.625-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | D: | 2.06 |
| F: | 2.75 | Center Distance (in): | 1.75 in |
| B: | 5.19 | G: | 1.38 |
| C: | 5.75 in | BE: | 0.38 in |
| LM: | 6.7 | AK: | 4.5 |
| AE2: | 0.28 | U: | 0.625 in |
| L: | 4.45 in | I: | 3.24 in |
| T: | 0.625 | BD: | 5.88 |
| AG: | 5.5 | AJ: | 5.88 |
| BF: | 0.41 | V: | 1.44 in |
| AD: | 4.73 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 0.625 in |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Assembly: | HM-1 | Output RPM: | 87.5 |
| Thrust Rating - output shaft: | 1144 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Model Code: | HM218 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.814 |
| Bore Code: | 10 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

