How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AE1: | 0.49 |
| G: | 1.38 | AJ: | 3.75 |
| AG: | 5.5 | BF: | 0.28 |
| B: | 5.19 | D: | 2.06 |
| AK: | 3 | I: | 3.24 in |
| L: | 4.45 in | BD: | 3.88 |
| LM: | 6.26 | F: | 2.75 |
| C: | 5.75 in | T: | 0.625 |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| AD: | 4.73 | BE: | 0.38 in |
| AE2: | 0.28 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Motor Frame Size: | 48CZ | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.814 |
| Output RPM: | 87.5 | Thrust Rating - output shaft: | 1144 |
| Model Code: | HM218 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Bore Code: | 10 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

