Grove Gear HM218-20-1-.625-48CZ-L4
Part #:HM218-20-1-.625-48CZ-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | AD: | 4.73 |
| B: | 5.19 | BE: | 0.38 in |
| C: | 5.75 in | AK: | 3 |
| U: | 0.625 in | AE2: | 0.28 |
| I: | 3.24 in | BF: | 0.28 |
| LM: | 6.26 | AE1: | 0.49 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| BD: | 3.88 | V: | 1.44 in |
| F: | 2.75 | AJ: | 3.75 |
| G: | 1.38 | L: | 4.45 in |
| T: | 0.625 |
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 48CZ |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Model Code: | HM218 |
| Output Key: | 3/16 X 1.50 | Assembly: | HM-1 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.814 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1144 | Bore Code: | 10 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

