Grove Gear HM218-20-1-.625-48CZ-L9
Part #:HM218-20-1-.625-48CZ-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | C: | 5.75 in |
| D: | 2.06 | I: | 3.24 in |
| V: | 1.44 in | U: | 0.625 in |
| F: | 2.75 | AK: | 3 |
| LM: | 6.26 | G: | 1.38 |
| Center Distance (in): | 1.75 in | AE1: | 0.49 |
| AE2: | 0.28 | AD: | 4.73 |
| T: | 0.625 | B: | 5.19 |
| AG: | 5.5 | BE: | 0.38 in |
| BD: | 3.88 | L: | 4.45 in |
| BF: | 0.28 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Output RPM: | 87.5 | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Bore Code: | 10 |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1144 | Model Code: | HM218 |
| Service Factor: | 1 | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 0.814 | Motor Frame Size: | 48CZ |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

