Grove Gear HM218-20-1-.625-56C-L9
Part #:HM218-20-1-.625-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | T: | 0.625 |
| AE1: | 0.49 | D: | 2.06 |
| U: | 0.625 in | BD: | 5.88 |
| AD: | 4.73 | B: | 5.19 |
| BE: | 0.38 in | L: | 4.45 in |
| AE2: | 0.28 | F: | 2.75 |
| G: | 1.38 | C: | 5.75 in |
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| AK: | 4.5 | AJ: | 5.88 |
| AG: | 5.5 | V: | 1.44 in |
| I: | 3.24 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 1144 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.814 |
| Input Diameter (in): | 0.625 in | Model Code: | HM218 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio: | 20:1 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

