How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | AJ: | 5.88 |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| AG: | 5.5 | AK: | 4.5 |
| AD: | 4.73 | I: | 3.24 in |
| F: | 2.75 | BF: | 0.41 |
| AE2: | 0.28 | T: | 0.688 |
| G: | 1.38 | BE: | 0.38 in |
| B: | 5.19 | C: | 5.75 in |
| LM: | 6.7 | L: | 4.45 in |
| U: | 0.625 in | BD: | 5.88 |
| D: | 2.06 |
Technical Specifications
| Assembly: | HM-1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1144 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.814 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 87.5 | Output Diameter (in): | 0.688 in |
| Output Key: | 3/16 X 1.50 | Model Code: | HM218 |
| Bore Code: | 11 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

