How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | AJ: | 5.88 |
| C: | 5.75 in | BD: | 5.88 |
| BE: | 0.38 in | I: | 3.24 in |
| BF: | 0.41 | T: | 0.688 |
| AE2: | 0.28 | V: | 1.44 in |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| D: | 2.06 | AD: | 4.73 |
| AE1: | 0.49 | U: | 0.625 in |
| L: | 4.45 in | F: | 2.75 |
| LM: | 6.7 | AG: | 5.5 |
| AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 1.75 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.688 in | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| Bore Code: | 11 | Input HP @ 1750 RPM: | 0.814 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 1144 | Ratio: | 20:1 |
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | HM218 | Motor Frame Size: | 140TC |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

