How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | BE: | 0.38 in |
| BD: | 5.88 | L: | 4.45 in |
| AG: | 5.5 | C: | 5.75 in |
| G: | 1.38 | BF: | 0.41 |
| LM: | 6.7 | AE1: | 0.49 |
| B: | 5.19 | V: | 1.44 in |
| F: | 2.75 | Center Distance (in): | 1.75 in |
| U: | 0.625 in | AE2: | 0.28 |
| AK: | 4.5 | AJ: | 5.88 |
| I: | 3.24 in | D: | 2.06 |
| T: | 0.688 |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Input Keyway: | 3/16 X 1.50 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 11 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Ratio Range: | 20:1 | Center Distance (in): | 1.75 |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Model Code: | HM218 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Output Diameter (in): | 0.688 in |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.814 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

