How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 3.24 in |
| AE2: | 0.28 | F: | 2.75 |
| BD: | 3.88 | AE1: | 0.49 |
| Center Distance (in): | 1.75 in | AG: | 5.5 |
| BF: | 0.28 | C: | 5.75 in |
| U: | 0.625 in | AK: | 3 |
| AD: | 4.73 | LM: | 6.26 |
| AJ: | 3.75 | G: | 1.38 |
| T: | 0.75 | V: | 1.44 in |
| B: | 5.19 | D: | 2.06 |
| L: | 4.45 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.814 | Output Key: | 3/16 X 1.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 87.5 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 0.750 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | Model Code: | HM218 |
| Bore Code: | 12 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 48CZ |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

