How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AE2: | 0.28 |
| I: | 3.24 in | D: | 2.06 |
| BD: | 3.88 | LM: | 6.26 |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| V: | 1.44 in | AE1: | 0.49 |
| T: | 0.75 | BE: | 0.38 in |
| L: | 4.45 in | AD: | 4.73 |
| AG: | 5.5 | AJ: | 3.75 |
| C: | 5.75 in | BF: | 0.28 |
| B: | 5.19 | F: | 2.75 |
| AK: | 3 |
Technical Specifications
| Center Distance (in): | 1.75 | Thrust Rating - output shaft: | 1144 |
| Output Key: | 3/16 X 1.50 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Model Code: | HM218 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 0.814 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 48CZ | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.750 in |
| Ratio Range: | 20:1 | Assembly: | HM-1 |
| Bore Code: | 12 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

