How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 3.88 | T: | 0.75 |
| D: | 2.06 | AK: | 3 |
| G: | 1.38 | BF: | 0.28 |
| V: | 1.44 in | AG: | 5.5 |
| LM: | 6.26 | AE1: | 0.49 |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| C: | 5.75 in | AE2: | 0.28 |
| AD: | 4.73 | AJ: | 3.75 |
| U: | 0.625 in | I: | 3.24 in |
| B: | 5.19 | BE: | 0.38 in |
| F: | 2.75 |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Model Code: | HM218 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Assembly: | HM-1 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.750 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1144 |
| Input Keyway: | 3/16 X 1.50 in | Motor Frame Size: | 48CZ |
| Bore Code: | 12 | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 0.814 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

