Grove Gear HM218-20-1-.750-56C-L1
Part #:HM218-20-1-.750-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 1.38 |
| C: | 5.75 in | BE: | 0.38 in |
| T: | 0.75 | AJ: | 5.88 |
| F: | 2.75 | LM: | 6.7 |
| AG: | 5.5 | AE1: | 0.49 |
| AD: | 4.73 | V: | 1.44 in |
| AK: | 4.5 | BF: | 0.41 |
| D: | 2.06 | I: | 3.24 in |
| L: | 4.45 in | B: | 5.19 |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| AE2: | 0.28 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Model Code: | HM218 | Output Shaft: | Hollow Bore |
| Bore Code: | 12 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Motor Frame Size: | 56C | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.750 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 0.814 |
| Thrust Rating - output shaft: | 1144 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

