Grove Gear HM218-20-1-.750-56C-L9
Part #:HM218-20-1-.750-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | G: | 1.38 |
| V: | 1.44 in | T: | 0.75 |
| AE2: | 0.28 | BD: | 5.88 |
| AJ: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | AG: | 5.5 |
| AK: | 4.5 | AE1: | 0.49 |
| AD: | 4.73 | D: | 2.06 |
| I: | 3.24 in | LM: | 6.7 |
| B: | 5.19 | L: | 4.45 in |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| F: | 2.75 |
Technical Specifications
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Bore Code: | 12 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.75 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.814 | Ratio Range: | 20:1 |
| Output Diameter (in): | 0.750 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 87.5 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Model Code: | HM218 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

