How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 3.88 | AE2: | 0.28 |
| AK: | 3 | V: | 1.44 in |
| T: | 0.875 | U: | 0.625 in |
| G: | 1.38 | LM: | 6.26 |
| C: | 5.75 in | Center Distance (in): | 1.75 in |
| B: | 5.19 | BF: | 0.28 |
| L: | 4.45 in | F: | 2.75 |
| AD: | 4.73 | AJ: | 3.75 |
| AE1: | 0.49 | AG: | 5.5 |
| BE: | 0.38 in | D: | 2.06 |
| I: | 3.24 in |
Technical Specifications
| Center Distance (in): | 1.75 | Motor Frame Size: | 48CZ |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1144 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Input Keyway: | 3/16 X 1.50 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Model Code: | HM218 | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 0.814 | Bore Code: | 14 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

